floortrack AKA181250ELN AKA181250ELN

EAN
4012740878319
Packaging
12 MTRs

Technical properties

Configuration
  • Antibacterial treatment
    No
  • Self-adhesive
    No
Dimensions
  • Trunking height
    18 mm
  • Length
    2000 mm
  • Standard length
    2000 mm
  • Trunking width
    125 mm
  • Width of installed product
    125 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    8
Cover, door
  • Lid with softlip
    No
Materials
  • Colour
    aluminium
  • Material
    Aluminium
  • Material group
    aluminium
Equipment
  • Number of fix dividers
    1
  • Compartment quantity
    2
  • Number of channels
    2
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP30
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes