![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Multi-contact detector, Sepio, radio brown S272-22F
EAN
3599430006364
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Connection moderadio TwinBand
Dimensions
-
Dimensions (LLxwwxhh)26 x 138 x 31 mm
Connection
-
Connection terminal for external contactsYes
Settings
-
Alarm parameter-setting possibilitiesinstantaneous or delayed activating
Equipment
-
Integrated magnetic opening contactYes
Standards
-
European directive WEEEconcerned
Software
-
applicationFor doors and windows
Use conditions
-
Operating temperature-10…55 °C