Curtain motion detector , 12 meters S163-22X

EAN
3599430006708
Packaging
1 Piece

Technical properties

Voltage
  • Operating voltage
    3 V
Dimensions
  • Dimensions (LLxwwxhh)
    58 x 102 x 57 mm
Measurement
  • Detection Method
    Passive Infrared
Detection
  • Range of detection
    12 m
Equipment
  • Angle of horizontal detection
    8 °
Use
  • Lense type
    Curtain
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -10…55 °C
temperatur
  • Ambient temperature
    -10…55 °C