pet-tolerant anti-masking external movement detector RLA144X

EAN
3599435021744
Packaging
1 Piece

Technical properties

Connectivity
  • Connection mode
    radio TwinBand
Voltage
  • Operating voltage
    3600 mV
Electric current
  • Current consumption (operation)
    28 mA
Dimensions
  • Dimensions (LLxwwxhh)
    71X106X186
Measurement
  • Detection Method
    Passive Infrared
Battery
  • life of battery
    5 years
Detection
  • Range of detection
    12 m
Equipment
  • Angle of horizontal detection
    90 °
Use
  • Lense type
    Pet-tolerant
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -20…60 °C
More documentation