Wireless dual technology movement detector sepio S121-22X

EAN
3599430007743
Packaging
1 Piece

Technical properties

Voltage
  • Operating voltage
    3600 mV
Dimensions
  • Dimensions (LLxwwxhh)
    125 x 75 x 65 mm
Measurement
  • Detection Method
    Bi-technology
Detection
  • Range of detection
    12 m
Equipment
  • Angle of horizontal detection
    90 °
Use
  • Lense type
    Volume
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -5…55 °C
temperatur
  • Ambient temperature
    -5…55 °C