Smoke detector, radio, 10 year-lithium battery S155-22X
EAN
3599430009686
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeScrewed
Functions
-
Operating typeSystem
-
Built-in sounderYes, 85 dB at 3 m
-
Smoke switcherNo
Connectivity
-
Standard network connexion by cableNo
-
Optional interconnection by radioNo
-
Standard interconnection by radioYes
-
NetworkableYes
Voltage
-
Input voltage≈ 6 V
Dimensions
-
Dimensions (LLxwwxhh)116x49 mm
Network voltage
-
With voltage indicationNo
Measurement
-
Detection Range50 m²
-
Detection MethodOptical
Battery
-
life of battery10 years lithium battery no replacaeble
-
Weak battery warningYes
Scope of delivery
-
Rechargeable battery backup includedNo
-
Type of battery backup includednone
Equipment
-
Number of connexions for sensors / actuator40
-
StandaloneNo
-
VDS acceptedNo
-
Sounder volume85 dB
Standards
-
Q-Label certificationNo
-
European directive WEEEconcerned
Safety
-
Protection index IPIP22
Use conditions
-
Operating temperature-10…65 °C
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for S155-22X
PDF113 KB
More documentation