MCB 1P+N 4.5kA C-10A 1M • MJN710 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
            • See all the categories
            • Energy distribution
              • Small enclosures
                • consumer units
                • gamma surface enclosures
                • golf
                • gala
                • vega
                • volta
                • vector
                • vega D
                • FW
                • vector security
                • cosmos
                • invicta DIN rail boards
                • invicta TPN
              • Distribution boards
                • quadro evo
                • quadro4
                • quadro5
                • quadro+
                • quadro equipment system
                • automation enclosures
                • invicta panel boards
                • enclosed fuse combination switches and load break switches
              • Main incomers
                • h3 ACBs
                • HW ACBs
                • h3 MCCBs
                • h3+ MCCBs
                • Earth leakage relays and torroids
                • Load break switches
                • Changeover switches
                • Fuse Combination Switches
              • Protection devices
                • MCBs
                • RCCBs
                • RCBOs
                • Add-on blocks
                • Auxiliaries and accessories
                • Prong insulated busbars and accessories
                • Fork insulated busbars and accessories
                • Motor starters
                • HRC fuse carriers
                • HRC cartridge fuses
                • Residential fuse carriers
                • BS1361 fuse carriers
                • Surge protection devices
                • Photovoltaic system
              • Power, control and signaling
                • Switch disconnectors
                • Contactors
                • Interface relays
                • Modular changeover switch
                • Modular trip-free switch
                • Indicator lights
                • Emergency lighting module
                • Push buttons
                • Transformers, bells and buzzers
                • Control
                • Remote controls
                • Power interface and programming
                • Modular devices
              • Connection
                • Busbars and accessories
                • Distribution blocks
                • Blocks and terminals
                • Quick Connect and cage terminals
                • Mini-junction terminals
                • Anti-shear terminals, equipped connection blocks
            • Energy management
              • Energy counting and measurement
                • Energy monitoring
                • Energy meters
                • Control relays
                • Pulse concentrator and current transformers
              • Energy and lighting control
                • Time switches
                • Time lag switches
                • Delay timers
                • Latching relay
                • Motion and presence detectors
                • Dimmers
                • HVAC
              • Charging stations
                • witty charging stations
            • Cable management
              • Residential trunking
                • Skirtings
                • Plinths
                • Accessories for skirtings and plinths
              • Cable distribution trunking
                • tehalit.lifea with adjustable partition
                • tehalit.lifea large dimension
                • tehalit.lifea for air-conditioning and heat pump
                • tehalit.lifea accessories
                • tehalit.lifea cable trunking on a roll
                • tehalit.lifea self-adhesive mini-snaps
              • Installation trunking
                • tehalit.queraz PVC with direct locking system
                • tehalit.queraz alu with direct locking system
                • PVC, aluminium and steel trunking
              • Office trunking
                • Pole system
                • RS design poles
                • Posts
                • Ecoline outlets
                • Multi outlet blocs NR
                • tehalit.officea accessories
                • Floor trunking and accessories
                • Underfloor trunking system
              • Enclosure trunking
                • Cable ducting system
                • Accessories
              • Specific trunking solutions
                • tehalit.camelea steel sheet trunking
                • tehalit.camelea fiber glass trunking
                • Fire resistant trunkings
                • Halogen free trunking
            • Wiring accessories and Building automation
              • British Standards wiring accessories
                • Muse
                • Inspire
                • Dream
                • IP55
                • IP66
                • Floor mounting sockets
                • Junction boxes
                • Accessories
              • European Standards wiring accessories
                • gallery
                • essensya
                • cubyko
                • Berker S.1 / B.3 / B.7
                • Berker Q.1 / Q.3 / Q.7
                • Berker K.1 / K.5
                • Berker Arsys
                • Berker R.1 / R.3
                • Berker Serie 1930 / Glass / R.Classic
                • Berker Integro
                • Berker - Light controls
                • Berker - Blind/shutter controls
                • Berker - Communication & multimedia
                • Berker connecting systems
                • Security and safety systems
              • Building automation
                • KNX Quicklink RF
                • KNX Easy
                • KNX System (via ETS)
                • KNX systems
              • Communication boards
                • Media hub
            • Detectors
              • Smoke detectors
                • Smoke/heat detectors
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • MCBs
          • MCBs MHN, MJN, MLN, 1 PH/N
          • MJN, Curve C, 4500 A / 6 kA
          • MJN710
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          2
          1
          MJN706 - MCB 1P+N 4.5kA C-6A 1M
          MJN706
          MCB 1P+N 4.5kA C-6A 1M
          2
          MJN710 - MCB 1P+N 4.5kA C-10A 1M
          MJN710
          MCB 1P+N 4.5kA C-10A 1M
          Image  MJN710 of the product Hager Africa | Hager Africa
          Image  MJN710 of the product Hager Africa | Hager Africa
          Image  MJN710 of the product Hager Africa | Hager Africa

          MCB 1P+N 4.5kA C-10A 1M

          MJN710

          Image  MJN710 of the product Hager Africa | Hager Africa
          Image  MJN710 of the product Hager Africa | Hager Africa
          Image  MJN710 of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          MCB 1P+N 4.5kA C-10A 1M MJN710

          EAN
          3250614318665
          Packaging
          12 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Neutral posi­tion
            left
          • Number of protected poles
            1
          • Number of poles
            2 P
          • Type of pole
            1P+N
          • Curve
            C
          Func­tions
          • Concur­rently switching N-neutral
            Yes
          Config­ur­a­tion
          • Number of modules
            1
          Connectivity
          • Top connec­tion aligne­ment for modular devices
            Shifted terminal
          • Bottom connec­tion aligne­ment for modular devices
            Shifted terminal
          Main elec­trical features
          • Rated short circuit breaking capa­city Icn AC according IEC60898-1
            4.5 kA
          • Rated oper­a­tional voltage Ue
            230 / 240 V
          • Type of supply voltage
            AC
          • Frequency
            50/60 Hz
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Max oper­ating voltage
            253 V
          • Rated impulse with­stand voltage
            4000 V
          Elec­tric current
          • Rated current
            10 A
          • Rated service breaking capa­city Ics AC according IEC 60898-1
            4.5 kA
          • min/maxi threshold value of the AC thermal oper­a­tion
            1.13 / 1.45 In
          • Magnetic regu­lating currrent
            5 / 10 In
          • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
            4.5 kA
          Elec­tric current / temper­ature
          • Rating current -25°C
            12.9 A
          • Rating current -20°C
            12.7 A
          • Rating current -15°C
            12.4 A
          • Rating current -10°C
            12.2 A
          • Rating current -5°C
            11.9 A
          • Rating current 0°C
            11.7 A
          • Rating current 5°C
            11.4 A
          • Rating current 10°C
            11.1 A
          • Rating current 15°C
            10.9 A
          • Rating current 20°C
            10.6 A
          • Rating current 25°C
            10.3 A
          • Rating current 30°C
            10 A
          • Rating current 35°C
            9.7 A
          • Rating current 40°C
            9.4 A
          • Rating current 45°C
            9.1 A
          • Rating current 50°C
            8.7 A
          • Rating current 55°C
            8.4 A
          • Rating current 60°C
            8 A
          • Rating current 65°C
            7.6 A
          • Rating current 70°C
            7.2 A
          Current correc­tion factors
          • Correc­tion factor of rating current for 2 devices placed side-by-side
            1
          • Correc­tion factor of rating current for 3 devices placed side-by-side
            0.95
          • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
            0.9
          • Correc­tion factor of rating current for 6 devices placed side-by-side
            0.85
          • Correc­tion factor of magnetic trip­ping with 100 Hz
            1.1
          • Correc­tion factor of magnetic trip­ping with 200 Hz
            1.2
          • Correc­tion factor of magnetic trip­ping with 400 Hz
            1.5
          • Correc­tion factor of magnetic trip­ping with 60 Hz
            1
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            84.7 mm
          • Width of installed product
            17.5 mm
          Frequency
          • Frequency
            50 to 60 Hz
          Power
          • Total power loss under IN
            2.6 W
          • Power loss per pole at In
            1.8 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            1000
          • Number of mech­an­ical oper­a­tions
            20000
          Install­a­tion, mounting
          • Type of top connec­tion for modular devices
            with screw
          • Tight­ening torque
            1,9Nm
          • Type of top rail clip for modular devices
            Plastic
          • Type of bottom rail clip for modular devices
            metallic
          • Type of Bottom Connec­tion for modular devices
            with screw
          • Top remov­ab­ility for modular devices
            Yes
          • Bottom remov­ab­ility for modular devices
            No
          • Suit­able for flush-­mounting
            Yes
          Connec­tion
          • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
            1 / 16 mm²
          • Connec­tion cross-sec­tion at output with screw, for massive conductor
            1 / 25 mm²
          • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
            1 / 25 mm²
          • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
            1 / 16 mm²
          • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
            1 / 25 mm²
          • Connec­tion cross section of access and exit with screws, for flex­ible conductor
            1 / 16 mm²
          • Type of connec­tion
            with screw
          Stand­ards
          • Standard text
            EN 60898-1
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -25…70 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Class of energy limit­a­tion I²t
            3
          • Alti­tude
            2000 m
          • Air humidity protec­tion
            for all climates
          • Stor­age/trans­port temper­ature
            -25…80 °C
          Iden­ti­fic­a­tion
          • Aesthetic for B.G. Protec­tion devices
            PD

          Downloads

          • Product image

            Image MJN710  | Hager Africa

            Product Image MJN710

          • ProductECDeclaration

            Image EU Declaration of conformity for MJN710  | Hager Africa

            EU Declaration of conformity for MJN710

            Declaration

            PDF
            89 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for MJN710  | Hager Africa

            Product environmental profile for MJN710

            PEP - MCB 1P 6kA B-16A, 1 module (english)

            PDF
            9 MB
            Image Product environmental profile for MJN710  | Hager Africa

            Product environmental profile for MJN710

            PDF
            322 KB
            Image Product environmental profile for MJN710  | Hager Africa

            Product environmental profile for MJN710

            PEP_Hager_MJN716_EN_13072011

            PDF
            54 KB
            Image Product environmental profile for MJN710  | Hager Africa

            Product environmental profile for MJN710

            PDF
            360 KB
          • ProductROHS

            Image Pollutant guidelines for MJN710  | Hager Africa

            Pollutant guidelines for MJN710

            REACH declaration MJN710 (english)

            PDF
            33 KB
            Image Pollutant guidelines for MJN710  | Hager Africa

            Pollutant guidelines for MJN710

            RoHS declaration MJN710 (english)

            PDF
            32 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            MJN702 - MCB 1P+N 4.5kA C-2A 1M
            MJN702
            MCB 1P+N 4.5kA C-2A 1M
          • 2
            MJN706 - MCB 1P+N 4.5kA C-6A 1M
            MJN706
            MCB 1P+N 4.5kA C-6A 1M
          • 3
            MJN716 - MCB 1P+N 4.5kA C-16A 1M
            MJN716
            MCB 1P+N 4.5kA C-16A 1M
          • 4
            MJN720 - MCB 1P+N 4.5kA C-20A 1M
            MJN720
            MCB 1P+N 4.5kA C-20A 1M
          • 5
            MJN725 - MCB 1P+N 4.5kA C-25A 1M
            MJN725
            MCB 1P+N 4.5kA C-25A 1M

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group