MCB 1P+N 4.5kA C-16A 1M MJN716
EAN
3250614318689
Packaging
12 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionleft
-
Number of protected poles1
-
Number of poles2 P
-
Type of pole1P+N
-
CurveC
Functions
-
Concurrently switching N-neutralYes
Configuration
-
Number of modules1
Connectivity
-
Top connection alignement for modular devicesShifted terminal
-
Bottom connection alignement for modular devicesShifted terminal
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-14.5 kA
-
Rated operational voltage Ue230 / 240 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage500 V
-
Max operating voltage253 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated current16 A
-
Rated service breaking capacity Ics AC according IEC 60898-14.5 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-14.5 kA
Electric current / temperature
-
Rating current -25°C19.7 A
-
Rating current -20°C19.4 A
-
Rating current -15°C19.1 A
-
Rating current -10°C18.8 A
-
Rating current -5°C18.5 A
-
Rating current 0°C18.1 A
-
Rating current 5°C17.8 A
-
Rating current 10°C17.5 A
-
Rating current 15°C17.1 A
-
Rating current 20°C16.7 A
-
Rating current 25°C16.4 A
-
Rating current 30°C16 A
-
Rating current 35°C15.6 A
-
Rating current 40°C15.2 A
-
Rating current 45°C14.8 A
-
Rating current 50°C14.4 A
-
Rating current 55°C14 A
-
Rating current 60°C13.5 A
-
Rating current 65°C13.1 A
-
Rating current 70°C12.6 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
-
Correction factor of magnetic tripping with 100 Hz1.1
-
Correction factor of magnetic tripping with 200 Hz1.2
-
Correction factor of magnetic tripping with 400 Hz1.5
-
Correction factor of magnetic tripping with 60 Hz1
Dimensions
-
Depth of installed product70 mm
-
Height of installed product84.7 mm
-
Width of installed product17.5 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN4.4 W
-
Power loss per pole at In3.1 W
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations20000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Tightening torque1,9Nm
-
Type of top rail clip for modular devicesPlastic
-
Type of bottom rail clip for modular devicesmetallic
-
Type of Bottom Connection for modular deviceswith screw
-
Top removability for modular devicesYes
-
Bottom removability for modular devicesNo
-
Suitable for flush-mountingYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 16 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 25 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 16 mm²
-
Connection cross-section of input and output with screws, for massive conductors1 / 25 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 16 mm²
-
Type of connectionwith screw
Standards
-
Standard textEN 60898-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Air humidity protectionfor all climates
-
Storage/transport temperature-25…80 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for MJN716
Declaration
PDF89 KB -
ProductEnvironmentProfile
Product environmental profile for MJN716
PDF322 KBProduct environmental profile for MJN716
PEP_Hager_MJN716_EN_13072011
PDF54 KBProduct environmental profile for MJN716
PDF360 KB -
ProductROHS
Pollutant guidelines for MJN716
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for MJN716
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation