M66539010
EAN
4012740856430
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping and screwable
Compatibility
-
Product compatibilityLF
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height30 mm
-
Trunking width45 mm
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialPC-ABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
temperatur
-
Ambient temperature-30…90 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for M66539010
EU-Declaration LFH T027A DE_EN 25072019
PDF41 KB
More documentation