M66519010

EAN
4012740856416
Packaging
1 Piece

Technical properties

Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    30 mm
  • Trunking width
    45 mm
  • Measure a
    60 mm
Cover, door
  • Lid with softlip
    -
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    Without base punching
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Moulded
Standards
  • European directive RoHs
    voluntary compliance
temperatur
  • Ambient temperature
    -30…90 °C