M66139010

EAN
4012740856409
Packaging
5 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Compatibility
  • Product compatibility
    LF
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    20 mm
  • Trunking width
    20 mm
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
Standards
  • European directive RoHs
    voluntary compliance
temperatur
  • Ambient temperature
    -30…90 °C