LFH2002009010

EAN
4012740856539
Packaging
36 MTRs

Technical properties

Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    18 mm
  • Length
    2000 mm
  • Trunking width
    19 mm
  • Distance bottom-punch along trunking-direction
    125 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    1
Cover, door
  • Lid shape
    premounted
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PC-ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
  • Transparent
    No
Cable
  • Internal/useful cross section
    228 mm²
Equipment
  • Number of fix dividers
    0
  • Number of plugable separators
    0
  • Compartment quantity
    1
  • Cable retainers per meter
    0
Standards
  • European directive RoHs
    voluntary compliance
temperatur
  • Ambient temperature
    -30…90 °C