endcap halogen free for trunking system LFxxx/FB 60x150mm pure white M55239010
EAN
4012740339414
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping and screwable
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLF/FB
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height61 mm
-
Trunking width150 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformNo
-
RoHS conformYes
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…90 °C
Downloads
-
Product image
-
ProductLicence
Product licence for M55239010
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for M55239010
EC declaration of conformity FB
PDF122 KBEU Declaration of conformity for M55239010
EU-Declaration FB T025A DE_EN 25072019
PDF38 KBEU Declaration of conformity for M55239010
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KBEU Declaration of conformity for M55239010
EU-Declaration LFH T027A DE_EN 25072019
PDF41 KBEU Declaration of conformity for M55239010
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KB -
ProductEnvironmentProfile
Product environmental profile for M55239010
PDF227 KB -
ProductROHS
Pollutant guidelines for M55239010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M55239010
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation