T-piece hal free LFxxx/FB 60x150mm pw • M55269010 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea large dimen­sion
  • tehalit.lifea uPVC general purpose trunking 60, 80 and 100 mm depth
  • tehalit.lifea 61 x 150, 4 cable retainer
  • M55269010
  • Cable manage­ment

T-piece halogen free for LFxxx/FB 60x150mm pure white M55269010

EAN
4012740339421
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

T-piece halogen free for LFxxx/FB 60x150mm pure white

M55269010

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Anti­bac­terial treat­ment
    No
Dimen­sions
  • Trunking height
    61 mm
  • Trunking width
    150 mm
  • Measure a
    250 mm
Cover, door
  • Lid with softlip
    -
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Base punching
    Without base punching
Accessories included
  • Accessory config­ur­a­tion
    Moulded
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -5…90 °C

Downloads

  • Product image

    Image M55269010  | Hager Africa

    Product Image M55269010

  • Product licence

    Image Product licence for M55269010  | Hager Africa

    Product licence for M55269010

    Product_Licence_NF004_1074_LFF

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for M55269010  | Hager Africa

    EU Declaration of conformity for M55269010

    EU-Declaration FB T025A DE_EN 25072019

    PDF
    38 KB
    Image EU Declaration of conformity for M55269010  | Hager Africa

    EU Declaration of conformity for M55269010

    EC declaration of conformity FB

    PDF
    122 KB
    Image EU Declaration of conformity for M55269010  | Hager Africa

    EU Declaration of conformity for M55269010

    T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE

    PDF
    52 KB
    Image EU Declaration of conformity for M55269010  | Hager Africa

    EU Declaration of conformity for M55269010

    EU-Declaration LFF T045A FR_EN 26072019

    PDF
    48 KB
    Image EU Declaration of conformity for M55269010  | Hager Africa

    EU Declaration of conformity for M55269010

    EU-Declaration LFH T027A DE_EN 25072019

    PDF
    41 KB
  • PEP document

    Image Product environmental profile for M55269010  | Hager Africa

    Product environmental profile for M55269010

    PDF
    227 KB
  • RoHS report

    Image Pollutant guidelines for M55269010  | Hager Africa

    Pollutant guidelines for M55269010

    REACH declaration M55269010 (english)

    PDF
    32 KB
    Image Pollutant guidelines for M55269010  | Hager Africa

    Pollutant guidelines for M55269010

    RoHS declaration M55269010 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    3
  • 1
    LFF6015009010 - Trunking 60150, pure white coupler and 2 cable retainer per meter
    LFF6015009010
    Trunking 60150, pure white coupler and 2 cable retainer per meter
  • 2
    LFF6015007030 - Trunking 60150, grey with coupler and 2 cable retainer per meter
    LFF6015007030
    Trunking 60150, grey with coupler and 2 cable retainer per meter
  • 3
    M2026 - partition LF H60
    M2026
    partition LF H60

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group