Trunking 60150, pure white coupler and 2 cable retainer per meter LFF6015009010
EAN
4012740878258
Packaging
8 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Trunking couplingPre-equiped with couplers
Dimensions
-
Trunking height60 mm
-
Trunking width150 mm
-
Distance bottom-punch along trunking-direction125 mm
-
Distance bottom-punch crosswise trunking-direction85 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)37
Cover, door
-
Lid shapeloose
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Cable
-
Internal/useful cross section7122 mm²
Equipment
-
Number of fix dividers0
-
Number of plugable separators3
-
Compartment quantity1 / 4
-
Cable retainers per meter2
Standards
-
European directive RoHsvoluntary compliance
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for LFF6015009010
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for LFF6015009010
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KB
More documentation