flat angle halogen free for trunking system LFxxx/FB 60x150mm pure white M55259010
EAN
4012740339407
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLF, LFF, FB
Dimensions
-
Trunking height61 mm
-
Trunking width150 mm
-
Measure a180 mm
Cover, door
-
Lid with softlip-
Materials
-
RAL colourRAL 9010 - Pure white
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…90 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductLicence
Product licence for M55259010
Product_Licence_NF004_1074_LFF
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for M55259010
EC declaration of conformity FB
PDF122 KBEU Declaration of conformity for M55259010
EU-Declaration FB T025A DE_EN 25072019
PDF38 KBEU Declaration of conformity for M55259010
EU-Declaration LFF T045A FR_EN 26072019
PDF48 KBEU Declaration of conformity for M55259010
EU-Declaration LFH T027A DE_EN 25072019
PDF41 KBEU Declaration of conformity for M55259010
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KB -
ProductEnvironmentProfile
Product environmental profile for M55259010
PDF227 KB -
ProductROHS
Pollutant guidelines for M55259010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M55259010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation