M 5159 20mm spacer • M5159 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
            • See all the categories
            • Energy distribution
              • Small enclosures
                • consumer units
                • gamma surface enclosures
                • golf
                • gala
                • vega
                • volta
                • vector
                • vega D
                • FW
                • vector security
                • cosmos
                • invicta DIN rail boards
                • invicta TPN
              • Distribution boards
                • quadro evo
                • quadro4
                • quadro5
                • quadro+
                • quadro equipment system
                • automation enclosures
                • invicta panel boards
                • enclosed fuse combination switches and load break switches
              • Main incomers
                • h3 ACBs
                • HW ACBs
                • h3 MCCBs
                • h3+ MCCBs
                • Earth leakage relays and torroids
                • Load break switches
                • Changeover switches
                • Fuse Combination Switches
              • Protection devices
                • MCBs
                • RCCBs
                • RCBOs
                • Add-on blocks
                • Auxiliaries and accessories
                • Prong insulated busbars and accessories
                • Fork insulated busbars and accessories
                • Motor starters
                • HRC fuse carriers
                • HRC cartridge fuses
                • Residential fuse carriers
                • BS1361 fuse carriers
                • Surge protection devices
                • Photovoltaic system
              • Power, control and signaling
                • Switch disconnectors
                • Contactors
                • Interface relays
                • Modular changeover switch
                • Modular trip-free switch
                • Indicator lights
                • Emergency lighting module
                • Push buttons
                • Transformers, bells and buzzers
                • Control
                • Remote controls
                • Power interface and programming
                • Modular devices
              • Connection
                • Busbars and accessories
                • Distribution blocks
                • Blocks and terminals
                • Quick Connect and cage terminals
                • Mini-junction terminals
                • Anti-shear terminals, equipped connection blocks
            • Energy management
              • Energy counting and measurement
                • Energy monitoring
                • Energy meters
                • Control relays
                • Pulse concentrator and current transformers
              • Energy and lighting control
                • Time switches
                • Time lag switches
                • Delay timers
                • Latching relay
                • Motion and presence detectors
                • Dimmers
                • HVAC
              • Charging stations
                • witty charging stations
            • Cable management
              • Residential trunking
                • Skirtings
                • Plinths
                • Accessories for skirtings and plinths
              • Cable distribution trunking
                • tehalit.lifea with adjustable partition
                • tehalit.lifea large dimension
                • tehalit.lifea for air-conditioning and heat pump
                • tehalit.lifea accessories
                • tehalit.lifea cable trunking on a roll
                • tehalit.lifea self-adhesive mini-snaps
              • Installation trunking
                • tehalit.queraz PVC with direct locking system
                • tehalit.queraz alu with direct locking system
                • PVC, aluminium and steel trunking
              • Office trunking
                • Pole system
                • RS design poles
                • Posts
                • Ecoline outlets
                • Multi outlet blocs NR
                • tehalit.officea accessories
                • Floor trunking and accessories
                • Underfloor trunking system
              • Enclosure trunking
                • Cable ducting system
                • Accessories
              • Specific trunking solutions
                • tehalit.camelea steel sheet trunking
                • tehalit.camelea fiber glass trunking
                • Fire resistant trunkings
                • Halogen free trunking
            • Wiring accessories and Building automation
              • British Standards wiring accessories
                • Muse
                • Inspire
                • Dream
                • IP55
                • IP66
                • Floor mounting sockets
                • Junction boxes
                • Accessories
              • European Standards wiring accessories
                • gallery
                • essensya
                • cubyko
                • Berker S.1 / B.3 / B.7
                • Berker Q.1 / Q.3 / Q.7
                • Berker K.1 / K.5
                • Berker Arsys
                • Berker R.1 / R.3
                • Berker Serie 1930 / Glass / R.Classic
                • Berker Integro
                • Berker - Light controls
                • Berker - Blind/shutter controls
                • Berker - Communication & multimedia
                • Berker connecting systems
                • Security and safety systems
              • Building automation
                • KNX Quicklink RF
                • KNX Easy
                • KNX System (via ETS)
                • KNX systems
              • Communication boards
                • Media hub
            • Detectors
              • Smoke detectors
                • Smoke/heat detectors
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          Account
          • Catalog
          • Cable manage­ment
          • Cable distri­bu­tion trunking
          • tehalit.lifea accessories
          • Accessories for tehalit.lifea in PVC
          • tehalit.lifea spacers
          • M5159
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          1
          1
          M5159 - Spacer for slotted panel trunking made of PVC 20mm black
          M5159
          Spacer for slotted panel trunking made of PVC 20mm black
          Image  M5159 of the product Hager Africa | Hager Africa
          Image  M5159 of the product Hager Africa | Hager Africa

          Spacer for slotted panel trunking made of PVC 20mm black

          M5159

          Image  M5159 of the product Hager Africa | Hager Africa
          Image  M5159 of the product Hager Africa | Hager Africa
          • Cable manage­ment

          Spacer for slotted panel trunking made of PVC 20mm black M5159

          EAN
          4012740106962
          Packaging
          50 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Length
            20 mm
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes

          Downloads

          • Product image

            Image M5159  | Hager Africa

            Product Image M5159

          • ProductROHS

            Image Pollutant guidelines for M5159  | Hager Africa

            Pollutant guidelines for M5159

            RoHS declaration M5159 (english)

            PDF
            33 KB
            Image Pollutant guidelines for M5159  | Hager Africa

            Pollutant guidelines for M5159

            REACH declaration M5159 (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            1
          • 1
            M51592 - Spacer for slotted panel trunking made of PVC 12mm black
            M51592
            Spacer for slotted panel trunking made of PVC 12mm black

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group