M 51592 12mm spacer • M51592 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Cable distri­bu­tion trunking
  • tehalit.lifea accessories
  • Accessories for tehalit.lifea in PVC
  • tehalit.lifea spacers
  • M51592
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

2
1
M5159 - Spacer for slotted panel trunking made of PVC 20mm black
M5159
Spacer for slotted panel trunking made of PVC 20mm black
2
M51592 - Spacer for slotted panel trunking made of PVC 12mm black
M51592
Spacer for slotted panel trunking made of PVC 12mm black

Spacer for slotted panel trunking made of PVC 12mm black

M51592

  • Cable manage­ment

Spacer for slotted panel trunking made of PVC 12mm black M51592

EAN
4012740106979
Packaging
50 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Length
    12 mm
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image M51592  | Hager Africa

    Product Image M51592

  • ProductROHS

    Image Pollutant guidelines for M51592  | Hager Africa

    Pollutant guidelines for M51592

    RoHS declaration M51592 (english)

    PDF
    33 KB
    Image Pollutant guidelines for M51592  | Hager Africa

    Pollutant guidelines for M51592

    REACH declaration M51592 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    1
  • 1
    M5159 - Spacer for slotted panel trunking made of PVC 20mm black
    M5159
    Spacer for slotted panel trunking made of PVC 20mm black

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group