T piece, FWK 30/50210, galvanized L6856VERZ
EAN
4012740184052
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Internal heigth50 mm
-
Trunking height88 mm
-
Length400 mm
-
Internal width209 mm
-
Trunking width250 mm
-
Measure a400 mm
-
Mebsure b500 mm
Cover, door
-
Lid with softlip-
Materials
-
Material groupsteel, plaster
Installation, mounting
-
Base punchingWith base punching
Cable
-
Internal/useful cross section10450 mm²
Accessories included
-
Accessory configurationBase and lid
Safety
-
REACH conformYes
-
RoHS conformYes
-
certificationnormfireprotductsystemDIN 4102-11
-
classificationnormfireprotductsystemDIN 4102-11
-
Fire resistance classI 90
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for L6856VERZ
PDF1 MBCertificates for L6856VERZ
PDF885 KBCertificates for L6856VERZ
PDF633 KB -
ProductECDeclaration
EU Declaration of conformity for L6856VERZ
Declaration of conformity for FWK
PDF679 KB -
ProductEnvironmentProfile
Product environmental profile for L6856VERZ
PDF520 KB -
ProductROHS
Pollutant guidelines for L6856VERZ
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L6856VERZ
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation