Partition, FWK H50, PVC L6632
EAN
4012740197700
Packaging
20 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Module1 Gang
Dimensions
-
Internal heigth50 mm
-
Length2000 mm
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for L6632
PDF885 KBCertificates for L6632
PDF633 KB -
ProductECDeclaration
EU Declaration of conformity for L6632
Declaration of conformity for FWK
PDF679 KBEU Declaration of conformity for L6632
T113A_EU-Declaration-of-conformity_DE-EN_FWK3E-FWK9
PDF222 KB -
ProductROHS
Pollutant guidelines for L6632
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for L6632
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation