Clamp steel to FWK 3E/30/90 50x210mm • L5733VERZ | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • Fire resistant trunk­ings
  • tehalit.camelea fire resistant trunking
  • tehalit.camelea 88 x 250
  • L5733VERZ
Image  L5733VERZ of the product Hager Africa | Hager Africa
Image  L5733VERZ of the product Hager Africa | Hager Africa

Cable retaining clip, FWK 50210

L5733VERZ

Image  L5733VERZ of the product Hager Africa | Hager Africa
Image  L5733VERZ of the product Hager Africa | Hager Africa
  • Cable manage­ment

Cable retaining clip, FWK 50210 L5733VERZ

EAN
4012740288064
Packaging
15 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Internal heigth
    49 mm
  • Internal width
    204 mm
Mater­ials
  • Material
    Steel
  • Material group
    steel
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image L5733VERZ  | Hager Africa

    Product Image L5733VERZ

  • Product certificate

    Image Certificates for L5733VERZ  | Hager Africa

    Certificates for L5733VERZ

    PDF
    885 KB
    Image Certificates for L5733VERZ  | Hager Africa

    Certificates for L5733VERZ

    PDF
    633 KB
  • Declaration of conformity

    Image EU Declaration of conformity for L5733VERZ  | Hager Africa

    EU Declaration of conformity for L5733VERZ

    Declaration of conformity for FWK

    PDF
    679 KB
    Image EU Declaration of conformity for L5733VERZ  | Hager Africa

    EU Declaration of conformity for L5733VERZ

    T113A_EU-Declaration-of-conformity_DE-EN_FWK3E-FWK9

    PDF
    222 KB
  • RoHS report

    Image Pollutant guidelines for L5733VERZ  | Hager Africa

    Pollutant guidelines for L5733VERZ

    REACH declaration L5733VERZ (english)

    PDF
    32 KB
    Image Pollutant guidelines for L5733VERZ  | Hager Africa

    Pollutant guidelines for L5733VERZ

    RoHS declaration L5733VERZ (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    FWK9502100VERZ - fire-protection trunking short circuit integrity E60/E30 FWK90 50x210 0, 75m ga
    FWK9502100VERZ
    fire-protection trunking short circuit integrity E60/E30 FWK90 50x210 0, 75m ga
  • 2
    L6664VERZ - Partition, FWK H50, galvanized
    L6664VERZ
    Partition, FWK H50, galvanized
  • 3
    L6632 - Partition, FWK H50, PVC
    L6632
    Partition, FWK H50, PVC
  • 4
    L6951VERZ - Internal corner,FWK 90/50210, galvanized
    L6951VERZ
    Internal corner, FWK 90/50210, galvanized
  • 5
    L6952VERZ - External corner,FWK 90/50210, galvanized
    L6952VERZ
    External corner, FWK 90/50210, galvanized

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group