Partition, FWK H50, galvanized • L6664VERZ | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Specific trunking solu­tions
  • Fire resistant trunk­ings
  • tehalit.camelea fire resistant trunking
  • tehalit.camelea 88 x 100
  • L6664VERZ

Partition, FWK H50, galvanized

L6664VERZ

  • Cable manage­ment

Partition, FWK H50, galvanized L6664VERZ

EAN
4012740197724
Packaging
20 MTRs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Module
    1 Gang
Dimen­sions
  • Internal heigth
    50 mm
  • Length
    2000 mm
Mater­ials
  • Material
    Steel
  • Material group
    steel
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image L6664VERZ  | Hager Africa

    Product Image L6664VERZ

  • Product certificate

    Image Certificates for L6664VERZ  | Hager Africa

    Certificates for L6664VERZ

    PDF
    633 KB
    Image Certificates for L6664VERZ  | Hager Africa

    Certificates for L6664VERZ

    PDF
    885 KB
  • Declaration of conformity

    Image EU Declaration of conformity for L6664VERZ  | Hager Africa

    EU Declaration of conformity for L6664VERZ

    Declaration of conformity for FWK

    PDF
    679 KB
    Image EU Declaration of conformity for L6664VERZ  | Hager Africa

    EU Declaration of conformity for L6664VERZ

    T113A_EU-Declaration-of-conformity_DE-EN_FWK3E-FWK9

    PDF
    222 KB
  • RoHS report

    Image Pollutant guidelines for L6664VERZ  | Hager Africa

    Pollutant guidelines for L6664VERZ

    REACH declaration L6664VERZ (english)

    PDF
    32 KB
    Image Pollutant guidelines for L6664VERZ  | Hager Africa

    Pollutant guidelines for L6664VERZ

    RoHS declaration L6664VERZ (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    FWK9500600VERZ - fire-protection trunking short circuit integrity E60/E30 FWK90 50x60 0, 75m ga
    FWK9500600VERZ
    fire-protection trunking short circuit integrity E60/E30 FWK90 50x60 0, 75m ga
  • 2
    L6911VERZ - Internal corner,FWK 90/50060, galvanized
    L6911VERZ
    Internal corner, FWK 90/50060, galvanized
  • 3
    L6912VERZ - External corner,FWK 90/50060, galvanized
    L6912VERZ
    External corner, FWK 90/50060, galvanized
  • 4
    L6915VERZ - Flat corner, FWK 90/50060, galvanized
    L6915VERZ
    Flat corner, FWK 90/50060, galvanized
  • 5
    L6916VERZ - T piece, FWK 90/50060, galvanized
    L6916VERZ
    T piece, FWK 90/50060, galvanized

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group