fire-protection trunking smokeproof I90 FWK 30 50x210mm L=1, 5m galvanized FWK3502100VERZ
EAN
4012740207515
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Trunking couplingCouplers as separate reference
Dimensions
-
Internal heigth50 mm
-
Trunking height88 mm
-
Length1500 mm
-
Internal width209 mm
-
Trunking width250 mm
-
Distance bottom-punch along trunking-direction500 mm
-
Distance bottom-punch crosswise trunking-direction150 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)43
Cover, door
-
Lid shapepremounted
Materials
-
Material groupsteel, plaster
Installation, mounting
-
Base punchingWith base punching
Cable
-
Internal/useful cross section10450 mm²
Equipment
-
Number of fix dividers0
-
Number of plugable separators0
-
Cable retainers per meter0
Standards
-
Testing instituteDortmund
Safety
-
REACH conformYes
-
RoHS conformYes
-
certificationnormfireprotductsystemDIN 4102-11
-
classificationnormfireprotductsystemDIN 4102-11
-
Fire resistance classI 90
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for FWK3502100VERZ
PDF1 MBCertificates for FWK3502100VERZ
PDF885 KBCertificates for FWK3502100VERZ
PDF633 KB -
ProductECDeclaration
EU Declaration of conformity for FWK3502100VERZ
Declaration of conformity for FWK
PDF679 KB -
ProductEnvironmentProfile
Product environmental profile for FWK3502100VERZ
PDF520 KB -
ProductROHS
Pollutant guidelines for FWK3502100VERZ
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for FWK3502100VERZ
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation