Internal corner, FWK 30/50060,galvanized L6811VERZ

EAN
4012740183871
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Screwed
Dimensions
  • Internal heigth
    50 mm
  • Trunking height
    88 mm
  • Length
    240 mm
  • Internal width
    59 mm
  • Trunking width
    100 mm
  • Measure a
    240 mm
Cover, door
  • Lid with softlip
    -
Materials
  • Colour
    zinc coated
  • Material group
    steel, plaster
  • Type of surface treatment
    Galvanised
Mecanic features
  • Bending angle
    90 °
Installation, mounting
  • Base punching
    With base punching
Cable
  • Internal/useful cross section
    2950 mm²
Settings
  • Angle range
    90 °
Accessories included
  • Accessory configuration
    Base and lid
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • certificationnormfireprotductsystem
    DIN 4102-11
  • classificationnormfireprotductsystem
    DIN 4102-11
  • Fire resistance class
    I 90