length adapter, FWK 30/50060,galvanized L6810VERZ
EAN
4012740194228
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Internal heigth50 mm
-
Trunking height88 mm
-
Internal width59 mm
-
Trunking width100 mm
-
Measure a120 mm
-
Mebsure b60 mm
Materials
-
Material groupsteel, plaster
Safety
-
certificationnormfireprotductsystemDIN 4102-11
-
classificationnormfireprotductsystemDIN 4102-11
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for L6810VERZ
PDF1 MBCertificates for L6810VERZ
PDF885 KBCertificates for L6810VERZ
PDF633 KB -
ProductECDeclaration
EU Declaration of conformity for L6810VERZ
Declaration of conformity for FWK
PDF679 KB -
ProductEnvironmentProfile
Product environmental profile for L6810VERZ
PDF520 KB -
ProductROHS
Pollutant guidelines for L6810VERZ
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L6810VERZ
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation