![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
External corner for GBD 50x190mm of ABS in pure white L44129010
EAN
4012740859073
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityGBD
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height50 mm
-
Length45 mm
-
Trunking width190 mm
Cover, door
-
Lid with softlipNo
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range90 °
Accessories included
-
Accessory configurationMoulded
Standards
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
ProductBimModels
BIM models for L44129010
ZIP43 MB -
BIM Archicad
BIM-object Archicad for GBD
ZIP2 MB -
ProductLicence
Product licence for L44129010
Product_Licence_NF004_1077_GBD
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for L44129010
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for L44129010
PEP_Hager_GBD50131_FR_21022012
PDF55 KBProduct environmental profile for L44129010
PDF195 KB
More documentation