Internal corner for GBD 56x207mm of ABS in pure white L44119010
EAN
4012740859066
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityGBD
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height56 mm
-
Length110 mm
-
Trunking width207 mm
Cover, door
-
Lid with softlipNo
-
Number of lids mountable0
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Settings
-
Angle range83 / 97 °
Accessories included
-
Accessory configurationMoulded
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Use conditions
-
Operating temperature-30…90 °C
Downloads
-
Product image
-
ProductBimModels
BIM models for L44119010
ZIP43 MB -
BIM Archicad
BIM-object Archicad for GBD
ZIP2 MB -
ProductLicence
Product licence for L44119010
Product_Licence_NF004_1077_GBD
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for L44119010
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for L44119010
PEP_Hager_GBD50131_FR_21022012
PDF55 KBProduct environmental profile for L44119010
PDF195 KB
More documentation