MCB frame 45 mm fixing type L4760

EAN
4012740889049
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clamping
Configuration
  • Box configuration
    Closed
Compatibility
  • Device installation compatible format
    DIN 2 []
Dimensions
  • Length
    90 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    ABS
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Assembly
    juxtaposable
  • Mounting method box
    Front
  • Mounting track of installation devices
    45 mm
Accessories included
  • Fitted with
    empty
Equipment
  • Number of units
    4
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
temperatur
  • Ambient temperature
    -5…60 °C