Coupling for GBD 50x190mm of polystyrol L44649010
EAN
4012740859110
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Product compatibilityGBD
Dimensions
-
Trunking height50 mm
-
Trunking width190 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Use
-
Junction typeCoupling part
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
Shape
-
ShapeAsymmetric
Downloads
-
Product image
-
Installation guide
Installation manuals for L44649010
PDF258 KB -
BIM Archicad
BIM-object Archicad for GBD
ZIP2 MB -
ProductBimModels
BIM models for L44649010
ZIP43 MB -
ProductLicence
Product licence for L44649010
Product_Licence_NF004_1077_GBD
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for L44649010
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for L44649010
PEP_Hager_GBD50131_FR_21022012
PDF55 KBProduct environmental profile for L44649010
PDF195 KB -
ProductROHS
Pollutant guidelines for L44649010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for L44649010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation