![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
T-piece for GBD 50x190mm of ABS in pure white L43599010
EAN
4012740859059
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityGBD
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height50 mm
-
Length212 mm
-
Trunking width190 mm
Cover, door
-
Lid with softlipNo
-
Cover attachment clampingNo
-
Cover width 10 mm
-
Cover width 20 mm
-
Cover width 30 mm
-
Number of lids mountable0
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingWithout base punching
Accessories included
-
Accessory configurationMoulded
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Use conditions
-
Operating temperature-30…90 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductBimModels
BIM models for L43599010
ZIP43 MB -
BIM Archicad
BIM-object Archicad for GBD
ZIP2 MB -
ProductLicence
Product licence for L43599010
Product_Licence_NF004_1077_GBD
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for L43599010
EU-Declaration GBD T043A FR_EN 26072019
PDF47 KB -
ProductEnvironmentProfile
Product environmental profile for L43599010
PEP_Hager_GBD50131_FR_21022012
PDF55 KBProduct environmental profile for L43599010
PDF195 KB
More documentation