Clip for wall trunking BR/A/S lid 80mm of sheet steel chromated L4253BCHR
EAN
4012740336802
Packaging
80 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Product compatibilityBR/A/S - largeur de couv. 80
Cover, door
-
Lid width80 mm
Materials
-
Material groupsteel
Equipment
-
Cable retainer implementationFront pivoting and sliding
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
More documentation