Partition for wall trunkings without C-profile with punching pipe BRS/LFS G1612
EAN
4012740857000
Packaging
48 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Configuration
-
Module1 Gang
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityBRSN / LFS
Dimensions
-
Trunking height70 mm
-
Length2000 mm
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
Downloads
More documentation