![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Motor Operator P250 200-220VAC/DC without Auto-Reset HXT047H
EAN
3250613155025
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Voltage
-
DC control voltage200 / 220 V
-
Command voltage AC200 / 220 V
Electric current
-
Inrush current OFF-RESET200-220V AC - 6.6A ; 200-220V DC - 5.9A
-
Inrush current ON200-220V AC - 6.6A ; 200-220V DC - 5.9A
-
Operating current OFF-RESET200-220V AC - 3.6A ; 200-220V DC - 4.2A
-
Operating current ON200-220V AC - 3.6A ; 200-220V DC - 4.2A
Frequency
-
Frequency50 to 60 Hz
Standards
-
European directive RoHsvoluntary compliance
-
European directive WEEEconcerned
Use conditions
-
Altitude2000 m
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HXT047H
PDF8 MB -
Installation handbook
Installation handbooks for HXT047H
PDF48 MB -
ProductROHS
Pollutant guidelines for HXT047H
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HXT047H
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation