![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Motor Operator P250 48VDC without Auto-Reset +key HXT049HK
EAN
3250613155070
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of ordermotor drive
Main electrical features
-
Type of supply voltageDC
Voltage
-
DC control voltage48 V
-
Command voltage AC0 V
Electric current
-
Inrush current OFF-RESET48V DC - 17A
-
Inrush current ON48V DC - 12A
-
Operating current OFF-RESET48V DC - 12A
-
Operating current ON48V DC - 12A
Standards
-
European directive RoHsvoluntary compliance
-
European directive WEEEconcerned
Use conditions
-
Altitude2000 m
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HXT049HK
PDF8 MB -
Installation handbook
Installation handbooks for HXT049HK
PDF42 MBInstallation handbooks for HXT049HK
PDF48 MB -
ProductROHS
Pollutant guidelines for HXT049HK
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HXT049HK
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation