Motor Operator P250 100-110VAC/DC with Auto-Reset HXT041H
EAN
3250613154905
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of ordermotor drive
Main electrical features
-
Type of supply voltageAC/DC
Voltage
-
DC control voltage100 / 110 V
-
Command voltage AC100 / 110 V
Electric current
-
Inrush current OFF-RESET110V AC - 8.7A ; 110V DC - 7.6A
-
Inrush current ON110V AC - 8.7A ; 110V DC - 7.6A
-
Operating current OFF-RESET110V AC - 3.6A ; 110V DC - 3.4A
-
Operating current ON110V AC - 3.6A ; 110V DC - 3.4A
Frequency
-
Frequency50 to 60 Hz
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Altitude2000 m
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HXT041H
PDF8 MB -
Installation handbook
Installation handbooks for HXT041H
PDF48 MB -
ProductROHS
Pollutant guidelines for HXT041H
RoHS declaration HXT041H (english)
PDF33 KBPollutant guidelines for HXT041H
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation