Motor Operator P250 200-220VAC/DC with Auto-Reset +key HXT045HK
EAN
3250613154998
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of ordermotor drive
Main electrical features
-
Type of supply voltageAC/DC
Voltage
-
DC control voltage200 / 220 V
-
Command voltage AC200 / 220 V
Electric current
-
Inrush current OFF-RESET200-220V AC - 6.6A ; 200-220V DC - 5.9A
-
Inrush current ON200-220V AC - 6.6A ; 200-220V DC - 5.9A
-
Operating current OFF-RESET200-220V AC - 3.6A ; 200-220V DC - 4.2A
-
Operating current ON200-220V AC - 3.6A ; 200-220V DC - 4.2A
Frequency
-
Frequency50 to 60 Hz
Standards
-
European directive RoHsvoluntary compliance
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Altitude2000 m
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HXT045HK
PDF8 MB -
Installation handbook
Installation handbooks for HXT045HK
PDF48 MBInstallation handbooks for HXT045HK
Technical catalogue
PDF48 MB -
RoHS report
Pollutant guidelines for HXT045HK
REACH declaration HXT045HK (english)
PDF32 KBPollutant guidelines for HXT045HK
RoHS declaration HXT045HK (english)
PDF33 KB
More documentation