Motor operat. P250 48VDC with AutoReset • HXT048H | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • h3+ MCCBs
  • Auxil­i­aries and accessories
  • Motor Oper­ators
  • HXT048H

Motor Operator P250 48VDC with Auto-Reset

HXT048H

  • Energy distri­bu­tion

Motor Operator P250 48VDC with Auto-Reset HXT048H

EAN
3250613155049
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    motor drive
Main elec­trical features
  • Type of supply voltage
    DC
Voltage
  • DC control voltage
    48 V
  • Command voltage AC
    0 V
Elec­tric current
  • Inrush current OFF-RESET
    48V DC - 17A
  • Inrush current ON
    48V DC - 12A
  • Oper­ating current OFF-RESET
    48V DC - 12A
  • Oper­ating current ON
    48V DC - 12A
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
  • European directive WEEE
    concerned
Use condi­tions
  • Alti­tude
    2000 m

Downloads

  • Product image

    Image HXT048H  | Hager Africa

    Product Image HXT048H

  • Instruction manual

    Image Instruction manuals for HXT048H  | Hager Africa

    Instruction manuals for HXT048H

    PDF
    8 MB
  • Installation handbook

    Image Installation handbooks for HXT048H  | Hager Africa

    Installation handbooks for HXT048H

    PDF
    48 MB
    Image Installation handbooks for HXT048H  | Hager Africa

    Installation handbooks for HXT048H

    Technical catalogue

    PDF
    48 MB
  • RoHS report

    Image Pollutant guidelines for HXT048H  | Hager Africa

    Pollutant guidelines for HXT048H

    RoHS declaration HXT048H (english)

    PDF
    33 KB
    Image Pollutant guidelines for HXT048H  | Hager Africa

    Pollutant guidelines for HXT048H

    REACH declaration HXT048H (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    HXT041H - Motor Operator P250 100-110VAC/DC with Auto-Reset
    HXT041H
    Motor Operator P250 100-110VAC/DC with Auto-Reset
  • 2
    HXT041HK - Motor Operator P250 100-110VAC/DC with Auto-Reset + key
    HXT041HK
    Motor Operator P250 100-110VAC/DC with Auto-Reset + key
  • 3
    HXT046H - Motor Operator P250 100-110VAC/DC without Auto-Reset
    HXT046H
    Motor Operator P250 100-110VAC/DC without Auto-Reset
  • 4
    HXT046HK - Motor Operator P250 100-110VAC/DC without Auto-Reset + key
    HXT046HK
    Motor Operator P250 100-110VAC/DC without Auto-Reset + key
  • 5
    HXT045H - Motor Operator P250 200-220VAC/DC with Auto-Reset
    HXT045H
    Motor Operator P250 200-220VAC/DC with Auto-Reset

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group