h3+ MIP to USB cable adaptor HTL010H
EAN
3250613113919
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Cable
-
Line length1.8 m
Equipment
-
ScreenedYes
Standards
-
European directive RoHsvoluntary compliance
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature0…50 °C
-
Storage/transport temperature-25…85 °C
Downloads
More documentation