Modular USB KNX Secure Interface TYFS122
EAN
3250618502503
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
Configuration
-
Number of modules2
Compatibility
-
Compatibilitycompatible with USB 1.1/2.0 transmission protocols
Connectivity
-
Connectors / jackswith B-type USB socket for data traffic (voltage supply via PC)
Voltage
-
Operating voltage over bus21…32 V DC
Dimensions
-
Width of rail mounted device (RMD)2 modules
Power
-
Total power loss under IN0.15 W
-
Dissipated energy in cable0.15 W
Storage
-
Data transmission rate9.6 kBd
Connection
-
Connector typeUSB connector
Cable
-
USB cable lengthmax. 5 m
Settings
-
Supported configuration modessystem
Equipment
-
Interface typeUSB
Software
-
Updatesoftware update via USB interface on the device
-
applicationbus/PC connection
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-5…45 °C
Identification
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TYFS122
Installation manual en-GB, es-ES, fr-FR, de-DE, it-IT, ru-RU 2022-02-02
PDF1 MB -
Technical information
PDF1 MB -
ProductETSBase
Product-Database ETS for TYFS122
ETS Database for TYFS122
KNXPROD44 KB -
ProductECDeclaration
EU Declaration of conformity for TYFS122
Declaration
PDF117 KB -
ProductROHS
Pollutant guidelines for TYFS122
RoHS declaration TYFS122 (english)
PDF32 KBPollutant guidelines for TYFS122
REACH declaration TYFS122 (english)
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for TYFS122
PEP document International 2021-03-11
PDF322 KB
More documentation