KNX/IP Secure interface, 1 module TYFS120
EAN
3250618502534
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Bus systemKNX
Configuration
-
Number of modules2
Controls and indicators
-
Button / push-buttonwith programming button and red programming LED
Connectivity
-
IPKNXnet/IP Secure according KNX specification : Core, Tunneling, Device Management. Supported internet protocols : ARP, ICMP, IGMP, UDP/IP, TCP/IP, DHCP et Auto IP
-
Interfaceas interface to PCs and data processing devices
Voltage
-
Operating voltage over bus21…32 V DC
Electric current
-
Bus consumption20 mA
-
Bus current consumption (data transfer)≈ 20 mA
Dimensions
-
Assembling height as from DIN rail65 mm
-
Width of rail mounted device (RMD)1 modules
Power
-
Total power loss under IN0.6 W
LED control
-
LEDwith green, yellow and red LEDs for communication and status display
Connection
-
Connection typeTG008 (bus and supply voltage) / RJ45 (Ethernet)
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionoperating voltage connection via connecting terminal ; with RJ45 connection for Ethernet/IP networks
-
Bus connectionbus connection via connecting terminal
-
Type of connectionBus KNX + Ethernet (100 Mbit/s)
Settings
-
Supported configuration modessystem
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-25…70 °C
Identification
-
Main design lineKNX
Instructions
-
Information textKnowledge of the relevant network technology is required for installation.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TYFS120
PDF2 MB -
ProductETSBase
Product-Database ETS for TYFS120
ETS Database for TYFS120
KNXPROD102 KBProduct-Database ETS for TYFS120
ETS Database for TYFS120
KNXPROD102 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYFS120
Application description ETS-Easy TYFS120
PDF488 KB -
ProductECDeclaration
EU Declaration of conformity for TYFS120
Declaration
PDF135 KB -
ProductROHS
Pollutant guidelines for TYFS120
REACH declaration TYFS120 (english)
PDF103 KB -
ProductEnvironmentProfile
Product environmental profile for TYFS120
PDF187 KB
More documentation