Switch X160 4P 125A HCA126H
EAN
3250613136642
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Neutral positionleft
-
Number of poles4 P
-
Type of pole4 P
Functions
-
Reversing switchNo
-
Trip UnitSWITCH
Main electrical features
-
Rated operational voltage Ue220 / 415 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage690 V
-
Rated impulse withstand voltage8 kV
Electric current
-
Rated current125 A
-
Rated operational current in AC21125 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side1
-
Correction factor of rating current for 4 and 5 devices placed side-by-side1
-
Correction factor of rating current for 6 devices placed side-by-side1
Power
-
Total power loss under IN33 W
-
Power loss per pole at In11 W
-
Contact rating with 400 V in AC182 kW
Tripping
-
Time of response when opening10 ms
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations20000
Cover, door
-
InterlockableYes
Materials
-
Toggle colourBlack
Connection
-
Connection cross-sect. flexible conductor4 / 70mm²
-
Connection cross-sect. rigid cable4 / 95mm²
-
ConnectionFront connection
-
Type of connectionwith screw
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalNo
Use cases
-
Category of useA
Standards
-
Standard textIEC 60947-3
-
European directive WEEEconcerned
Safety
-
Protection index IPIP4X
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
-
Air humidity protection95%HR 55°C sev Kn (IEC 68-2-30/52)
-
Storage/transport temperature-35…70 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HCA126H
PDF12 MB -
ProductECDeclaration
EU Declaration of conformity for HCA126H
Declaration
PDF187 KBEU Declaration of conformity for HCA126H
Declaration
PDF180 KB
More documentation