Load Break Switch Disconnector h3 x160 4P 125A CTC HCA126Z
EAN
3250613136260
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Neutral positionleft
-
Number of poles4 P
-
Type of pole4 P
-
Type of caseFixed built-in
Functions
-
Reversing switchNo
-
Version as main switchYes
-
Version as emergency stop installationYes
-
Version as safety switchNo
-
Version as maintenance-/service switchYes
-
Trip UnitSWITCH
-
Concurrently switching N-neutralYes
Controls and indicators
-
Motor drive integratedNo
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage690 V
-
Rated impulse withstand voltage8 kV
Electric current
-
Rated current125 A
-
Rated operational current in AC21125 A
Frequency
-
Frequency50 to 60 Hz
Cover, door
-
InterlockableYes
Materials
-
Toggle colourGrey
Installation, mounting
-
Tightening torque6Nm
-
DIN rail mounting with optional adaptatorNo
-
Suitable for front mounting centerNo
-
Suitable for front mountingNo
-
Suitable for ground mountingYes
Connection
-
ConnectionFront connection
-
Type of connectionwith screw
Cable
-
Cable MaterialCu
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalNo
Use
-
Vibrations and shocks withstandIEC 68068-2-52 Test FC
Standards
-
Standard textIEC 60947-3
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Altitude2000 m
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HCA126Z
PDF8 MB -
ProductECDeclaration
EU Declaration of conformity for HCA126Z
Declaration
PDF187 KBEU Declaration of conformity for HCA126Z
Declaration
PDF180 KB -
ProductROHS
Pollutant guidelines for HCA126Z
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for HCA126Z
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation