![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Outlet box 3 pang 45x45x alu GT453ALU
EAN
4012740213974
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Configuration
-
Module3 Gang
Compatibility
-
Device installation compatible format45x45 mm
Cover, door
-
Lid mountingInternal
-
Shape of cover for wall ductPlain
Materials
-
Colouraluminium
-
MaterialPC-ABS
-
Material groupplastic
-
Type of surface treatmentPainted
Installation, mounting
-
Assemblyjuxtaposable
Accessories included
-
Fitted withempty
Standards
-
European directive RoHsvoluntary compliance
Downloads
-
Product image
-
ProductBimDXF
DXF Models für GT453ALU
DXF0 -
ProductBimStep
STEP models for GT453ALU
STP3 MB -
ProductTechnicalDrawing
Technical drawing for GT453ALU
Product drawing
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for GT453ALU
PEP_Hager_GBD50131_FR_21022012
PDF55 KB -
ProductROHS
Pollutant guidelines for GT453ALU
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for GT453ALU
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation