Outlet box 2 pang 45x45x pure white GT4529010
EAN
4012740213905
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Configuration
-
Module2 Gang
Compatibility
-
Device installation compatible format45x45 mm
Cover, door
-
Lid mountingInternal
-
Shape of cover for wall ductPlain
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Assemblyjuxtaposable
Accessories included
-
Fitted withempty
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductBimStep
STEP models for GT4529010
STP3 MB -
ProductTechnicalDrawing
Technical drawing for GT4529010
Product drawing
PDF32 KB -
ProductBimDXF
DXF Models für GT4529010
DXF57 KB -
ProductEnvironmentProfile
Product environmental profile for GT4529010
PEP_Hager_GBD50131_FR_21022012
PDF55 KB -
ProductROHS
Pollutant guidelines for GT4529010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for GT4529010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation