Outlet box 1 gang 45x45, pure white GT4519010
EAN
4012740213899
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Configuration
-
kind of product (pre-cut lid for dado trunking)direct 45 mm
-
Module1 Gang
Compatibility
-
Device installation compatible format45x45 mm
Dimensions
-
width of opening45 mm
-
Height of opening45 mm
Cover, door
-
Lid mountingInternal
-
Lid width80 mm
-
Shape of cover for wall ductPlain
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Assemblyjuxtaposable
Accessories included
-
Fitted withempty
Equipment
-
Number of outlets (pre-cut lid for dado trunking)1
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductTechnicalDrawing
Technical drawing for GT4519010
Product drawing
PDF32 KB -
ProductBimStep
STEP models for GT4519010
STP2 MB -
ProductBimDXF
DXF Models für GT4519010
DXF50 KB -
ProductEnvironmentProfile
Product environmental profile for GT4519010
PEP_Hager_GBD50131_FR_21022012
PDF55 KB -
ProductROHS
Pollutant guidelines for GT4519010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for GT4519010
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation