Outlet box 2 pang 45x45x black • GT4529011 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Install­a­tion trunking
  • PVC, aluminium and steel trunking
  • tehalit.BRP/BRAP/BRS accessories
  • tehalit.BRP/BRAP/BRS 45mm frames
  • GT4529011
Image  GT4529011 of the product Hager Africa | Hager Africa
Image  GT4529011 of the product Hager Africa | Hager Africa

Outlet box 2 pang 45x45x black

GT4529011

Image  GT4529011 of the product Hager Africa | Hager Africa
Image  GT4529011 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Outlet box 2 pang 45x45x black GT4529011

EAN
4012740213936
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Module
    2 Gang
Compat­ib­ility
  • Device install­a­tion compat­ible format
    45x45 mm
Cover, door
  • Lid mounting
    Internal
  • Shape of cover for wall duct
    Plain
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Assembly
    juxta­pos­able
Accessories included
  • Fitted with
    empty
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image GT4529011  | Hager Africa

    Product Image GT4529011

  • ProductBimStep

    Image STEP models for GT4529011  | Hager Africa

    STEP models for GT4529011

    STP
    3 MB
  • ProductTechnicalDrawing

    Image Technical drawing for GT4529011  | Hager Africa

    Technical drawing for GT4529011

    Product drawing

    PDF
    32 KB
  • ProductBimDXF

    Image DXF Models für GT4529011  | Hager Africa

    DXF Models für GT4529011

    DXF
    57 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for GT4529011  | Hager Africa

    Product environmental profile for GT4529011

    PEP_Hager_GBD50131_FR_21022012

    PDF
    55 KB
  • ProductROHS

    Image Pollutant guidelines for GT4529011  | Hager Africa

    Pollutant guidelines for GT4529011

    RoHS declaration GT4529011 (english)

    PDF
    33 KB
    Image Pollutant guidelines for GT4529011  | Hager Africa

    Pollutant guidelines for GT4529011

    REACH declaration GT4529011 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    GT4519010 - Outlet box 1 gang 45x45, pure white
    GT4519010
    Outlet box 1 gang 45x45, pure white
  • 2
    GT4519011 - Outlet box 1 pang 45x45x black
    GT4519011
    Outlet box 1 pang 45x45x black
  • 3
    GT4529010 - Outlet box 2 pang 45x45x pure white
    GT4529010
    Outlet box 2 pang 45x45x pure white
  • 4
    GT452ALU - Outlet box 2 pang 45x45x alu
    GT452ALU
    Outlet box 2 pang 45x45x alu
  • 5
    GT4539010 - Outlet box 3 pang 45x45x pure white
    GT4539010
    Outlet box 3 pang 45x45x pure white

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group