Outlet box 1 pang 45x45x alu GT451ALU
EAN
4012740213950
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClamping
Configuration
-
Module1 Gang
Compatibility
-
Device installation compatible format45x45 mm
Cover, door
-
Lid mountingInternal
-
Shape of cover for wall ductPlain
Materials
-
Material groupplastic
Installation, mounting
-
Assemblyjuxtaposable
Accessories included
-
Fitted withempty
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductTechnicalDrawing
Technical drawing for GT451ALU
Product drawing
PDF32 KB -
ProductBimStep
STEP models for GT451ALU
STP2 MB -
ProductBimDXF
DXF Models für GT451ALU
DXF50 KB -
ProductEnvironmentProfile
Product environmental profile for GT451ALU
PEP_Hager_GBD50131_FR_21022012
PDF55 KB -
ProductROHS
Pollutant guidelines for GT451ALU
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for GT451ALU
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation