Frontplate modular halogen-free, G3561LAN

EAN
4012740848541
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    Clipped
Configuration
  • kind of product (pre-cut lid for dado trunking)
    others
Dimensions
  • Length
    10 mm
  • width of opening
    0 mm
  • Height of opening
    0 mm
  • Diameter of opening
    0 mm
Cover, door
  • Lid mounting
    Internal
  • Lid width
    80 mm
  • Shape of cover for wall duct
    Plain
Materials
  • Colour
    aluminium
  • Material
    PC-ABS
  • Material group
    plastic
  • Type of surface treatment
    Painted
Equipment
  • Number of outlets (pre-cut lid for dado trunking)
    0
Standards
  • European directive RoHs
    voluntary compliance
temperatur
  • Ambient temperature
    -30…90 °C