![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Data outlet socket 2-gang, cat6 UTP, 8/8 pin G3155
EAN
4012740212472
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping and screwable
Configuration
-
Module2 Gang
Compatibility
-
Product compatibilityGeräteeinbau ECOLINE
-
Device installation compatible formatStandard 60mm
Connectivity
-
Direction of outlet (for data sockets copper)angled
Dimensions
-
Length70 mm
-
FormatEcoline
Materials
-
Colournot applicable
-
MaterialMixed materials
-
Material groupmixed material
-
Type of surface treatmentuntreated
Connection
-
Type of connectionInsulation displacement connector
Accessories included
-
Fitted withdata outlet
Equipment
-
With transparent product label holderNo
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP20
Identification
-
ProducerBTR
-
CategoryCat6, 8 points
Downloads
More documentation