Outlet box 1-gang Data for BR front-mounting for domestic installation devices G2870

EAN
4012740220033
Packaging
1 Piece

Technical properties

Configuration
  • Box configuration
    Openned
  • Module
    1 Gang
Compatibility
  • Product compatibility
    Für frontrastende Geräteeinbausysteme
  • Device installation compatible format
    Standard 60mm
Dimensions
  • Depth
    16 mm
  • Length
    71 mm
  • Width
    64 mm
Materials
  • Colour
    black
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Mounting method box
    Front
  • Mounting track of installation devices
    60mm
Equipment
  • Number of units
    1
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes